Germany
 
de
en
 
Germany
 
de
en
 
2090-CFBM7DD-CEAA
icon sturgeon signal

Pre-assembled servo cable; Flexible, Fixed Installation; Polyvinylchloride; 5x2; Terminal block, Plug, AngledCopied to clipboard

Add to product comparison

Login for individual price.

Price

62,63 €

(6.263,00 €/100 PC)

Quantity

1 PC per packing unit

Loading...

Load availability ...

Benefits

  • Compatible with common Rockwell Automation® servo drives.
  • Available in various cable design variants according to the required interface compatibility.
  • Cables prepared for connection on both sides save time and eliminate the potential for errors during assembly on site. Professional conductor connection according to defined criteria ensures consistent product quality.
  • With conventional plug connection from TE Connectivity. The connector is shielded, nickel-plated or with a black plastic sleeve and offers IP 66/67 protection.

Comments

  • The length of the assemblies is measured including the connectors.
  • If one end is open, the conductors are included in the measurement.

Application

  • For power supply and/or signal transmission (depending on the item).
  • For connecting the frequency converter and servomotor or for connecting the feedback system in the servomotor to the frequency converter (depending on the article).
  • For fixed installation and occasional movement without tensile strain.
  • Can be used in dry and damp spaces.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.

Recently viewed articles