Germany
 
de
en
 
Germany
 
de
en
 
6FX8002-1DC00
icon sturgeon signal

Pre-assembled servo cable; Cable chain, Flexible; Polyurethane; 2x2; RJ 45, Straight; RJ 45, StraightCopied to clipboard

Add to product comparison

Login for individual price.

Price

31,85 €

(3.185,00 €/100 PC)

Quantity

1 PC per packing unit

Loading...

Load availability ...

 

  • Compatible with common SIEMENS® servo drives.
  • Available in various cable design variants according to the required interface compatibility.
  • Cables prepared for connection on both sides save time and eliminate the potential for errors during assembly on site. Professional conductor connection according to defined criteria ensures consistent product quality.
  • With conventional plug connection from TE Connectivity. The connector is shielded, nickel-plated or with a black plastic sleeve and offers IP 66/67 protection.

 

  • The length of the assemblies is measured including the connectors.
  • If one end is open, the conductors are included in the measurement.

 

  • For power supply and/or signal transmission (depending on the item).
  • For connecting the frequency converter and servomotor or for connecting the feedback system in the servomotor to the frequency converter (depending on the article).
  • Cable design allows highly flexible, continuously moving use in moving machine parts and in cable chains.
  • Can be used in dry and damp conditions, and especially in harsh and oily environments.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.

Recently viewed articles