Germany
 
de
en
 
Germany
 
de
en
 
05906245
icon sturgeon signal

Pre-assembled servo cable; Cable chain, Flexible; Polyurethane; ; Open endCopied to clipboard

Add to product comparison

Price

Register for price

Quantity

1 PC per packing unit

Ready for shipping in max. 5 working days

Benefits

  • Compatible with standard SEW-EURODRIVE® servo drives.
  • Available in various cable design variants according to the required interface compatibility.
  • Cables prepared for connection on both sides save time and eliminate the potential for errors during assembly on site. Professional conductor connection according to defined criteria ensures consistent product quality.
  • With LAPP-optimised connector. The connector is plastic-coated, tamper-proof, offers IP 67 protection and enables 360° contacting of the cable shield for increased protection against electromagnetic interference.

Application

  • For power supply and/or signal transmission (depending on the item).
  • For connecting the frequency converter and servomotor or for connecting the feedback system in the servomotor to the frequency converter (depending on the article).
  • Cable design allows highly flexible, continuously moving use in moving machine parts and in cable chains.
  • Can be used in dry and damp conditions, and especially in harsh and oily environments.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.

Recently viewed articles