Single core; 1X0.34; black; U0/U: 0,6/1 kV; Electron beam cross-linked polymer compound; -50°C - 125°C; Fixed installationCopied to clipboard
Add to product comparison
Benefits
- For the protection of people and property.
- Electron beam cross-linked insulating material enables use at low and high temperatures (-50°C to +125°C).
- Halogen-free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic smoke in the event of a fire.
- UL/CSA certification according to technical data enables the product to be used in the North American market.
Application
- For universal use for wiring machine-internal and cross-plant control circuits.
- Typical areas of application are heaters, switchgear, connection boxes, lighting, etc.
- For fixed installation and occasional movement without tensile strain.
- For laying on, in and under plaster, in tubes and in closed installation ducts.
- Can be used in dry and damp conditions, and especially in harsh and oily environments.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
- Use at temperatures down to -50°C possible.