Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® HEAT 205 MC Power cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantoil resistantacid resistance

ÖLFLEX® HEAT 205 MC

Power cable; 3G1.5; U0/U: 300 / 500 V; FEP; Core identification: Colours; -100°C - 205°C; Flexible

ÖLFLEX® HEAT 205 MC 3G1,5

0091100

Add to product comparison

Price

1.161,68 €

(1.161,68 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Space and weight-saving installations due to small cable diameters
  • Low outgassing behaviour
  • Resistant to contact with mostly all highly aggressive chemical media
  • Due to good electrical and mechanical properties suitable for sensor technology

Application

  • For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces
  • Typical fields of application- Industrial furnace construction- Foundries- Chemical industry- Power plant engineering- Paint shop line technology- Heating elements- Polymer processing- Wind turbine engineering
  • Sensor systems, e.g. level sensors