Germany
 
de
en
 
Germany
 
de
en
 
ÖLFLEX® HEAT 700 SC 1x0,22
CE marked
flame-retardanthalogen-free

Single core; 1X0.22; U0/U: 300/500 V; Glass fibre; -50°C - +700°C; Fixed InstallationCopied to clipboard

Add to product comparison

Price

367,59 €

(367,59 €/100 M)

Length in metres

Quantity

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Extremely heat-resistant up to +700 °C, thanks to perfectly matched materials: nickel-plated copper conductor, core insulation made of multiple glass fibre covering and outer sheath made of glass fibre braid.
  • Compared to a pure nickel conductor, the fine-wire, nickel-plated copper conductor achieves better electrical conductivity, higher dielectric strength and also allows smaller conductor cross-sections to be selected.
  • Halogen-free, flame-retardant materials reduce the risk of flame propagation in the event of a fire.

Application

  • For the power supply connection of devices and machines in extremely hot environments.
  • Typical areas of application are heating modules, electric heating appliances, heating cabinets, electric cookers and night storage heaters.
  • For fixed installation and occasional movement.
  • Can be used in dry spaces.

Recently viewed articles