High voltage cable; U0/U: 1 /1 kV AC rms according to (manufacturer specifications), U0/U: 1,5/1,5 kV DC according to (manufacturer specifications); Number of cores: 1; 4.0 mm²; orangeCopied to clipboard
Add to product comparison
Benefits
- Single-core high-voltage cable for voltages up to 1000 V AC and 1500 V DC.
- Available with conductor cross-sections from 4.00 - 120.00 mm2.
- Core insulation and outer sheath made of a special silicone elastomer compound provide excellent resistance to many chemical substances, oils, high temperatures up to +200 °C and environmental influences such as UV radiation and ozone.
- Halogen-free and flame-retardant materials reduce the risk of flame propagation and high smoke density in the event of a fire.
- Ideal protection against electromagnetic interference thanks to double shielding made of aluminium-laminated foil and copper stranded shielding with a high degree of coverage.
Application
- For use in battery energy storage systems (BESS).
- For cabling high-voltage batteries, power electronics, electric motors or battery management.
- For operating temperatures from -65°C to +200°C.