Germany
 
de
en
 
Germany
 
de
en
 
ÖLFLEX® ROBOT 928 D 3x2x0,14
CE markedUR recognised US, cUR recognised US
torsion resistantuv-resistant.flame-retardanthalogen-freeicon powerchainicon sturgeon signal

Robotic cable; 3X2X0,14; Core identification: Colours; PVC; Basic-Line; 48 V; Shielded; UL recognised; TorsionCopied to clipboard

Add to product comparison

Login for individual price.

Price

718,89 €

(718,89 €/100 M)

Quantity

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Balanced bending and torsional properties for dynamic 3D applications (LAPP performance class "Basic Line").
  • Ideal protection against electromagnetic interference thanks to robust wrapping with braided tin-plated copper wires.
  • Proven cable successfully tested for over 2 million bending cycles in cable chains and 2 million torsion cycles.
  • Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 180°/m).
  • With robust, flexible and resistant PVC outer sheath.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.

Comments

  • For use in cable chains: please follow the T3 technical assembly guidelines

Application

  • Data cable for applications in automation, production lines and cable chains as well as for robots.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • The cable design enables flexible, continuously moving use in moving machine parts and cable chains, with horizontal travel distances of up to 5 m.
  • Cable design allows flexible, permanently moving use with torsional stress in robots and handling devices.
  • Can be used in dry, damp and wet spaces.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Suitable for outdoor use, subject to the temperature range.

Recently viewed articles