Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® ROBOT F1 Robot cable
UKCA markedCE markedUR recognised US, cUR recognised US
torsion resistantuv-resistant.chemical resistanceflame-retardantoil resistanticon powerchain

ÖLFLEX® ROBOT F1

Robotic cable; 7X0,25; Core identification: Colours; PUR; 48 V; UL recognised; Torsion

ÖLFLEX® ROBOT F1 7X0,25

0029590

Add to product comparison

Price

515,40 €

(1.030,79 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Premium product for the greatest possible application range.
  • Highly flexible cable design means maximum product performance.
  • Special core stranding allows simultaneous bending and twisting (torsion angle up to ± 360°/m).
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Extremely weather-resistant with a wide temperature range.
  • Tried-and-tested cable, successfully tested for 10 million torsion cycles.
  • Longer maintenance cycles at very high axial torsion angles save costs and increase the efficiency of machines.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.

Comments

  • For use in drag chains: please observe the technical assembly guidelines T3

Application

  • The cable design allows flexible, continuously flexing use under torsional stress in industrial robots and handling devices.
  • The cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain, with horizontal travel distances of up to 10 m.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.