Servo cable; 3X1,5+1G1+(2X1,5); U0/U: 0,6/1 kV; PUR; Shielded; FlexibleCopied to clipboard
Add to product comparison
Price
31.230,90 €
(1.041,03 €/100 M)
Please observe the minimum order quantity of 3000 M.
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- Halogen-free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic smoke in the event of a fire.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- The zeroCM® technology with a completely electrical symmetrical cable design has proven to reduce leakage currents by up to 60% compared to conventional motor cables.
- Low-capacitance core insulation for long transmission paths.
- Reduces EMC interference at the frequency converter and thus enables almost double installation lengths.
- Future-proof for future drive generations with higher cycle frequencies.
Application
- For connecting frequency converters and servo motors.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- For fixed installation and occasional movement without tensile strain.
- Can be used in dry and damp spaces.
- Suitable for medium mechanical stress.
- Suitable for outdoor use, subject to the temperature range.
- Flexible use at temperatures down to -15°C.