Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® SERVO FD 781 CY Servo cable
UKCA markedCE marked
flame-retardantoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® SERVO FD 781 CY

Servo cable; 4G1,5; Core-Line; U0/U: 0,6/1 kV; PVC; Shielded; Cable chain

ÖLFLEX® SERVO FD 781 CY 4G1,5

0036320

Add to product comparison

Price

403,60 €

(807,19 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Highly flexible cable design means excellent product performance.
  • Durable cable chain use with medium travel distances or increased acceleration (LAPP performance class “Core Line”).
  • Shorter core stranding allows very small bending radii.
  • Low-capacitance core insulation for long transmission paths.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • DESINA-compliant PVC outer sheath with increased resistance to mineral oil-based lubricants.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • For connecting frequency converters and servo motors.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Can be used in dry, damp or wet environments.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis.