Germany
 
de
en
 
Germany
 
de
en
 
ÖLFLEX® SERVO FD 797 CP 4G1,5+(2x0,5)
CE markedUR recognised US, cUR recognised US
as_15544361-originaluv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantoutdoor areaicon powerchainicon sturgeon signal

Servo cable; 4G1,5+(2x0,5); Extended-Line; PUR; Shielded; UL recognised; Cable chainCopied to clipboard

Add to product comparison

Login for individual price.

Price

857,44 €

(857,44 €/100 M)

Quantity

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • Cable construction without filler cords and with a special, easily detachable inner sheath saves up to 50 % of the time needed to prepare the cable for assembly. There is no need to remove many individual filling cords.
  • Less soiling at the workplace, as there are no more filling cords to deal with during assembly.
  • Optimised service life in drag chain applications, even with long travel distances and high accelerations, as the requirements of the LAPP Extended Line performance class are exceeded.
  • Extremely weather-resistant with a wide temperature range.
  • Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
  • Low-capacitance core insulation for long transmission paths.
  • Ideal protection against electromagnetic interference thanks to copper stranded shielding with a high degree of coverage.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.

Comments

  • For use in cable chains: please follow the T3 technical assembly guidelines.
  • Bending cycles and application parameters: please refer to the selection table A2-1.
  • Lenze® is a registered trademark of Lenze Operations GmbH and is used for information and comparison purposes only.
  • SEW-EURODRIVE® is a registered trademark of SEW-Eurodrive GmbH & Co. KG and is used for information and comparison purposes only.
  • SIEMENS® is a registered trademark of Siemens AG and is used for information and comparison purposes only.
  • Bosch Rexroth® is a registered trademark of Bosch Rexroth AG and is used for information and comparison purposes only.

Application

  • For connecting frequency converters and servo motors.
  • Cable design allows highly flexible, continuously moving use in moving machine parts and in cable chains.
  • Can be used in dry and damp conditions, and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.

Recently viewed articles