Germany
 
de
en
 
Search term
0
Search term
0
Search term
0
Germany
 
de
en
 
ÖLFLEX® SERVO FD 798 CP Encoder cable
CSA certifiedUL recognized
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantoutdoor areaicon powerchainicon sturgeon signal

ÖLFLEX® SERVO FD 798 CP

Encoder cable; (4x2x0,34+4x0,5); Extended-Line; 30 V; PUR; Shielded; UL recognised; Cable chain

0036910

Add to product comparison

Price

313,99 €

(627,98 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compatible with rotary encoder systems from leading manufacturers.
  • Available in various screening variants for ideal protection against electromagnetic interference.
  • Highly flexible cable design means maximum product performance.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”). This saves costs and increases the efficiency of machines.
  • Extremely weather-resistant with a wide temperature range.
  • Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
  • Low-capacitance core insulation for long transmission paths.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Available in various cable design variants.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • For connecting the feedback system in the servo motor to frequency converters.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.