Germany
 
de
en
 
Germany
 
de
en
 
ÖLFLEX® SERVO zeroCM  3X1,5+1G1
CE markedUR recognised US, cUR recognised US
uv-resistant.Flammwidrigoil resistanticon sturgeon signal

Motor connection cable; 3X1,5+1G1; U0/U: 0,6/1 kV; PVC; Shielded; UL recognised; Fixed installationCopied to clipboard

Add to product comparison

Price

1.861,75 €

(372,35 €/100 M)

Quantity

Length in metres

Login for the stock enquiry.
Loading...

Load availability ...

Benefits

  • The zeroCM® technology with a completely electrical symmetrical cable design has proven to reduce leakage currents by up to 60% compared to conventional motor cables.
  • Low-capacitance core insulation for long transmission paths.
  • Faster and error-free connection with just one instead of three protective earth conductors.
  • Reduces EMC interference at the frequency converter and thus enables almost double installation lengths.
  • Future-proof for future drive generations with higher cycle frequencies.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Operating voltage of 1000 V according to UL, permitted for North America.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For connecting frequency converters and motors.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For fixed installation and occasional movement without tensile strain.
  • Can be used in dry, damp and wet spaces.
  • Suitable for medium mechanical stress.
  • PVC outer sheath is resistant to acids and alkalis and has increased oil resistance.
  • Suitable for outdoor use, subject to the temperature range.

Recently viewed articles