Germany
 
de
en
 
Germany
 
de
en
 
ÖLFLEX® SOLAR H1 BUR 1X2,5 BK
CE markedTÜV certified
solar, photovoltaicunder wateruv-resistant.chemical resistanceFlammwidrighalogen-freeoutdoor area

Solar cable; 1X2.5; black; U0/U: 1 /1 kV; Cross-linked polyethylene; Fixed Installation; HalogenfreeCopied to clipboard

Add to product comparison

Price on request

Would you like an individual quotation for this article?

Request price

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Extended warranty of 5 years.
  • Halogen-free core insulation and sheath compound to comply with special fire safety requirements.
  • Classified fire properties in accordance with EU Directive 305/2011 (BauPVO/CPR) for articles with a conductor cross-section of 4 mm², 6 mm² and 10 mm².
  • A laterally waterproof cable allows permanent submersion in shallow, uncontaminated water: AD8 in accordance with IEC 60364-5-51 and IEC 62440.
  • Due to its increased mechanical strength, it is suitable for underground installation in a cable trench with a sand bed, tested using the "Impact-Resistance Test" and the "Crushing-Resistance Test" in accordance with UL 854.
  • Cross-linked insulation and sheathing materials promote longevity at high temperatures or at high current loads, and ensure a high dielectric strength and a high short circuit temperature.
  • IEC certification allows international use of the product in countries in which the IEC standards are applicable.
  • Expected service life of 25 years in accordance with EN 50618 for H1Z2Z2-K-compliant application.
  • Available in three different outer sheath colours so that the DC conductor can be identified externally.

Application

  • For unprotected connection of solar modules and inverters in earthed and non-earthed photovoltaic systems according to EN 50618.
  • For interconnecting solar modules.
  • For direct current applications up to 1.8 kV.
  • For use with the solar connectors of the EPIC® SOLAR series.
  • For fixed installation and occasional movement, if necessary freely hanging.
  • Underground installation in protective conduits according to IEC 60364-5-52.
  • Underground installation in a cable trench with a sand bed based on VDE 0891-6 and DIN EN 50174-3.
  • Can be installed in closed installation ducts, under plaster and in devices.

Recently viewed articles