Solar cable; 2X6; black; 5.8 mm; U0/U: 0,6/1 kV; Electron beam cross-linked polymer compound; -40°C - 100°C; Fixed Installation; HalogenfreeCopied to clipboard
Add to product comparison
- Twin cable with combined outgoing and return conductor simplifies system planning and saves time during installation.
- High flexibility thanks to simple separation of the twin cable into two individual cables along the separator.
- Halogen-free core insulation and sheath compound to comply with special fire safety requirements.
- Cross-linked insulation and sheathing materials promote longevity at high temperatures or at high current loads, and ensure a high dielectric strength and a high short circuit temperature.
- Space and weight saving due to small outer diameter.
- Exact quantity control during installation thanks to meter markings on the outer sheath.
- Different wire insulation colours for easy differentiation of the two wires.
- For unprotected connection of solar modules and inverters in earthed and non-earthed photovoltaic systems according to IEC 60364-5-52.
- For interconnecting solar modules.
- For fixed installation and occasional movement.
- Underground installation in protective conduits according to IEC 60364-5-52.