Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® SOLAR XLS-R Solar cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-free

ÖLFLEX® SOLAR XLS-R

Solar cable; 1X10; black; 6.9 mm; U0/U: 0,6 / 1 kV; Electron beam cross-linked polymer compound; -40°C - 100°C; Flexible; Halogenfree

ÖLFLEX® SOLAR XLS-R 1X10 WH/BK

0023104

Add to product comparison

Price

13.452,50 €

(269,05 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 5000 Metre.

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Exact quantity control during installation by meter marking on the cable sheath
  • Halogen free core insulation and sheath compound, as well as the confirmed low smoke emission in the event of a fire, make the cable suitable for use in public areas.
  • Robust against mechanical impacts
  • Cross-linked insulation and sheathing materials improve durability at high temperatures.
  • Reduction of flame propagation and of toxic combustion gases in the event of fire
  • Reduced outer diameters enable space and weight saving installation
  • Extruded colour stripe serves as reverse polarity protection during installation.

Application

  • For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
  • Underground use inside protection conduits/ ducts for burial in combined case of (1) secure dissipation of water(logging) from outer cable surface, as well as (2) laying of conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the conduit/ duct laid on at least 10 cm high sand bed layer
  • For interconnecting solar modules.
  • For fixed installation and occasional flexing.
  • Long-term permanent storage/ operation in water not permitted
  • Underground installation in protective cable conduits only with drainage of accumulated water.
  • Flexible or building-integrated PV systems
  • Not suitable for direct burial, Installation according to IEC 60364-5-52, respectively HD 60364-5-52
  • Withstands moderate mechanical stress.