Germany
 
de
en
 
Search term
0
Search term
0
Search term
0
Germany
 
de
en
 
ÖLFLEX® TRAIN 301 TW 300V Railway cable
UKCA markedCE marked
chemical resistanceflame-retardanthalogen-freeoil resistantacid resistance

ÖLFLEX® TRAIN 301 TW 300V

Railway cable; 1X0.5; Ring; EN 50306-2; Type M; U0/U: 300 / 500 V; -45 - 125 °C; Electron beam cross-linked polymer compound; white

15301000

Add to product comparison

Price

37,36 €

(37,36 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Reduced insulation wall thickness, thus space-saving installation
  • Good chemical resistance
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application

  • For use in railway vehicles, for fixed and protected installation and applications where limited movement may occur
  • Suitable for switchboards and control panels of trains and locomotives
  • Also applicable within oily environments and areas with increased ambient temperature