Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® TRAIN 340 600V Railway cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistance

ÖLFLEX® TRAIN 340 600V

Railway cable; 2X1.5; EN 50264-3-2; Type MM; U0/U: 0,6 / 1 kV; -45 - 120 °C; Electron beam cross-linked polymer compound;

ÖLFLEX® TRAIN 340 600V 2X1,5

15340000

Add to product comparison

Price

328,22 €

(328,22 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Good chemical resistance
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Comments

  • EN45545-2

Application

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
  • Also applicable within oily environments and areas with increased ambient temperature