Germany
 
de
en
 
Germany
 
de
en
 
ÖLFLEX® WIRE MS B 1X0.5 GNYE
CE markedUL listedCSA certifiedUL recognized
Flammwidrigoil resistant

Single core; 1X0.5; green/yellow; Ring; U0/U: 450/750 V; PVC; UL listed; Fixed installationCopied to clipboard

Add to product comparison

Price on request

Would you like an individual quotation for this article?

Request price

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Made according to harmonised European type H07V2-K, with ◁HAR▷ testing mark for proven reliability and quality (article dependent).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Specially designed for ultrasonic welding: Compared to tinned copper strands, bare copper strands produce stable, tear-resistant welds and are also gentle on tools, as there is no harmful tin abrasion.
  • Ideal for automated cable assembly in large volumes.
  • Different core insulation colours available.
  • Available as ring, on coils or in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Operating voltage of 1000 V according to UL, permitted for North America.

Application

  • For wiring circuits inside machines.
  • Suitable for wiring inside control cabinets.
  • For wiring light fixtures.
  • For fixed and protected installation.
  • Can be used in dry and damp spaces.
  • Use at temperatures down to -40°C possible.

Recently viewed articles