Single core; 1X0.5; dark blue; Large cardboard box; U0/U: 450/750 V; PVC; UL listed; Fixed installationCopied to clipboard
Add to product comparison
Price on request
Would you like an individual quotation for this article?
Login for the stock enquiry.
Loading...
Load availability ...
Benefits
- Made according to harmonised European type H07V2-K, with ◁HAR▷ testing mark for proven reliability and quality (article dependent).
- UL certification according to technical data enables the product to be used on the North American market.
- Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
- Specially designed for ultrasonic welding: Compared to tinned copper strands, bare copper strands produce stable, tear-resistant welds and are also gentle on tools, as there is no harmful tin abrasion.
- Ideal for automated cable assembly in large volumes.
- Different core insulation colours available.
- Available as ring, on coils or in large disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- Operating voltage of 1000 V according to UL, permitted for North America.
Application
- For wiring circuits inside machines.
- Suitable for wiring inside control cabinets.
- For wiring light fixtures.
- For fixed and protected installation.
- Can be used in dry and damp spaces.
- Use at temperatures down to -40°C possible.