Germany
 
de
en
 
0
0
0
Germany
 
de
en
 
ÖLFLEX® ROBUST FD 3G0,75
UKCA markedCE markedEcolab
uv-resistant.chemical resistancehalogen-freeoil resistanticon powerchain

ÖLFLEX® ROBUST FD

Control cable; 3G0.75; Extended-Line; U0/U: 300 / 500 V; TPE; Core identification: Numbers; Cable chain

ÖLFLEX® ROBUST FD 3G0,75

0026501

Add to product comparison

Price

212,06 €

(424,13 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • This cable is particularly weatherproof, thanks to high-quality insulation and sheathing materials.
  • Low particle emission in continuously flexing applications thanks to ROBUST sheath material.
  • Highly flexible cable design means maximum product performance.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”).
  • This saves costs and increases the efficiency of machines.
  • Particularly short core stranding allows small bending radii.
  • Excellent resistance to a wide range of chemical substances (e.g. ammonia compounds, biogases), as well as plant, animal or synthetic fats and oils (e.g. bio-oils and ester-based hydraulic oils).
  • Particularly suitable in conjunction with water-soluble cleaning agents and coolants.
  • Resistant to hot water and steam when subjected to frequent steam jet cleaning.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable as a flexible power or extension cable.
  • Typical areas of application are washing plants, sewage treatment plants, composting plants and applications in the food industry.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Withstands high mechanical stress.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.