Germany
 
de
en
 
Germany
 
de
en
 

Fieldbus assemblies

For all of the most popular Fieldbus systems

The Fieldbus cordsets from LAPP support all of the most popular Fieldbus systems, including PROFIBUS® PB, CAN and DeviceNet. The cordsets can be used in flexible installations.

Categories

Cable assemblies
Data cable assemblies

Filter

Reset

Filter

Filter

Reset

  • General information
    • Product type
      • Pre-assembled bus cable
    • Brand
      • UNITRONIC®
    • Length
      • 2.0 m
      • 5.0 m
      • 10.0 m
      • 0.3 m
      • 1.0 m
      • 15.0 m
      • 0.2 m
      • 3.0 m
      • 20.0 m
    • Delivery Unit
      • 1.0
    • Connector 1
      • M 12 Plug Straight
      • open End
      • M 12 Plug Angled
      • M 12; Plug; Straight; B-coded
    • Connector 2
      • M 12 Socket Straight
      • open End
      • M 12 Socket Angled
      • M 12; Socket; Straight; B-coded
    • valid Fieldbus or Ethernet System
      • CAN
      • DeviceNet
      • PROFIBUS DP
  • Product design
    • Cable dimension
      • 2X
    • Number of cores
      • 2.0
    • Shielded
      • Yes
      • No
    • EMC screening
      • Yes
    • Base material of outer sheath, shortname
      • PUR
  • Product features
    • Application area
      • Cable chain
    • IP protection rating
      • IP 65
      • IP 67
  • Certifications and standards
    • EAC certified
      • Not required
    • EAC certification number
      • Отказное письмо № 40
Results (2)