The product portfolio of assembled ÖLFLEX® power and control cables includes charging cables as well as servo, power and control cable assemblies. Our comprehensive inventory of high-quality cables, connectors and accessories of all kinds allows us to respond quickly and flexibly to your requirements – from the smallest order to major projects.
- Pre-assembled mains cable
- Pre-assembled servo cable
- Solar assembly
- Spiral cable
- 2.0
- 3.0
- 5.0
- 0.75 mm²
- 1.0 mm²
- 1.5 mm²
- 2.5 mm²
- 4.0 mm²
- 6.0 mm²
- Yes
- No
- Chemical resistant
- Flame-retardant
- Halogenfree
- Oil-resistant
- Ozone resistant
- UV-resistant
- CE marked
- HAR-certified
- Plug third party certification
- Third-party certification of the coupling