With our SKINTOP® plastic cable glands, your cable is attached, centred, hermetically sealed and has optimum strain relief. The cable glands are available with metric, PG and NPT connection threads. Alternatively, threadless SKINTOP® CLICK cable glands are also available. In addition to the classic areas of application in control cabinets and production plants, the following range also includes cable glands for special applications such as photovoltaics, explosive atmospheres or halogen-free applications.
- M 12
- M 16
- M 20
- M 25
- M 32
- M 40
- M 50
- M 63
- NPT 1"
- NPT 1/2"
- NPT 3/4"
- NPT 3/8"
- PF 1/2
- PG 11
- PG 13,5
- PG 16
- PG 21
- PG 29
- PG 36
- PG 42
- PG 48
- PG 7
- PG 9
- Ships & boats
- Agricultural & Farm Machinery
- HVAC
- Healthcare & Pharma
- Rolling Stock
- Lifts & Elevators
- Packaging
- Assembly Machines
- Automotive
- Construction Machinery
- Food & Beverage
- Intralogistics
- Machine tools
- Power Grids
- Processing Industries
- Renewable Energy: Solar
- Robotics
- Metric
- NPT
- PF
- PG
- without
- Chemical resistant
- Flame-retardant
- Halogenfree
- Impact-resistant
- Suitable for EX-applications
- UV-resistant
- Vibration protection
- CCCex-certified
- CE marked
- DNV-certified
- GGVS certified
- Tested for fire protection for railway vehicles
- UL listed
- UL recognised
- VDE certified
- cUL listed
- cUR recognized