Germany
 
de
en
 
Germany
 
de
en
 

Blanking plugs

For secure closure

Blanking plugs are used to seal pre-threaded boreholes. They are available in plastic and metal variants.

Categories

Cable glands
Tools and accessories
  • M 12
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • M 75
  • NPT 1 1/4"
  • NPT 1"
  • NPT 1/2"
  • NPT 1/4"
  • NPT 3/4"
  • NPT 3/8"
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 42
  • PG 48
  • PG 7
  • PG 9
  • Construction Machinery
  • Robotics
  • Assembly Machines
  • HVAC
  • Rolling Stock
  • Metric
  • NPT
  • PG
  • without
  • CCCex-certified
  • CE marked
  • DNV-certified
  • EHEDG certified
  • Ecolab certified
  • FDA certified
  • NSF certified
  • UL recognized
  • VDE certified
  • cUR recognized
Filter
  • General information
    • End of sales article
      • No
    • New products
      • No
    • Industry segment
      • Construction Machinery
      • Robotics
      • Assembly Machines
      • HVAC
      • Rolling Stock
  • Product design
    • Spanner size
      • 16.0 mm
      • 20.0 mm
      • 24.0 mm
      • 29.0 mm
      • 36.0 mm
      • 45.0 mm
      • 54.0 mm
      • 67.0 mm
    • Material body
      • Brass
      • Polyamide
      • Polystyrene
      • Stainless steel
    • Thread size
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • M 75
      • NPT 1 1/4"
      • NPT 1"
      • NPT 1/2"
      • NPT 1/4"
      • NPT 3/4"
      • NPT 3/8"
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 42
      • PG 48
      • PG 7
      • PG 9
    • Thread type
      • Metric
      • NPT
      • PG
      • without
  • Product features
    • IP protection rating
      • IP 54
      • IP 66
      • IP 68 - 10 bar
      • IP 68 - 10 bar (30 min)
      • IP 68 - 5 bar
      • IP 68 - 5 bar (30 min)
      • IP 69
    • Temperature
  • Certifications and standards
    • Certifications
      • CCCex-certified
      • CE marked
      • DNV-certified
      • EHEDG certified
      • Ecolab certified
      • FDA certified
      • NSF certified
      • UL recognized
      • VDE certified
      • cUR recognized

Results

(18)