Germany
 
de
en
 
Germany
 
de
en
 

Cable ducts

For control cabinet construction

LAPP bushings are available as multiple and single cable ducts. They act as a protection against sharp and edged housing walls. The bushings are available with and without strain relief.

Categories

Cable glands
Tools and accessories
Filter
  • Product design
    • Inner diameter
      • 3.0 mm
      • 4.0 mm
      • 5.0 mm
      • 6.0 mm
      • 7.0 mm
      • 8.0 mm
      • 9.0 mm
      • 11.0 mm
      • 12.0 mm
    • Outer diameter
      • 10.0 mm
      • 11.0 mm
      • 14.0 mm
      • 15.0 mm
      • 16.0 mm
      • 19.0 mm
      • 25.0 mm
    • Thread type
      • Metric
    • Material body
      • Chloroprene rubber
      • Polyethylene
    • Colour
      • black
      • light grey
  • Product features
    • Temperature (min.)
      • -30.0 °C
    • Max. temperatur
      • 80.0 °C
      • 100.0 °C
  • Certifications and standards
    • Certifications
      • CE marked

Results

(3)