Germany
 
de
en
 
Germany
 
de
en
 

Sealing inserts/dust protection elements

For protection against dust, dirt and foreign bodies

The sealing inserts/dust protection elements from LAPP prevent dust, dirt and foreign bodies from getting in until the corresponding cable gland is already fitted with a cable. We also offer multiple sealing inserts, slotted sealing inserts for assembled cables and sealing cones.

Categories

  • M 12
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 42
  • PG 48
  • PG 7
  • PG 9
  • Assembly Machines
  • HVAC
  • Lifts & Elevators
  • Renewable Energy: Solar
  • CE marked
  • Ecolab certified
  • FDA certified
Filter
  • General information
    • End of sales article
      • No
      • Yes
    • Industry segment
      • Assembly Machines
      • HVAC
      • Lifts & Elevators
      • Renewable Energy: Solar
  • Product design
    • Number of cable entries
      • 1.0 pc.
      • 2.0 pc.
      • 3.0 pc.
      • 4.0 pc.
      • 5.0 pc.
      • 6.0 pc.
      • 7.0 pc.
      • 8.0 pc.
      • 9.0 pc.
      • 11.0 pc.
      • 14.0 pc.
      • 16.0 pc.
    • Borehole diameter
      • 1.7 mm
      • 2.0 mm
      • 2.5 mm
      • 3.0 mm
      • 4.0 mm
      • 5.0 mm
      • 5.3 mm
      • 5.4 mm
      • 5.6 mm
      • 6.0 mm
      • 6.5 mm
      • 6.9 mm
      • 7.0 mm
      • 7.5 mm
      • 8.0 mm
      • 8.5 mm
      • 9.0 mm
      • 10.0 mm
      • 11.0 mm
    • Material
      • Acrylonitrile butadiene rubber
      • Chloroprene rubber
      • Fluorinated rubber
      • Polyamide
      • Silicone
    • Thread size
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 42
      • PG 48
      • PG 7
      • PG 9
  • Product features
    • IP protection rating
      • IP 54
      • IP 66
      • IP 68 - 10 bar (30 min)
      • IP 68 - 5 bar (30 min)
  • Certifications and standards
    • Certifications
      • CE marked
      • Ecolab certified
      • FDA certified

Results

(11)