Germany
 
de
en
 
Germany
 
de
en
 

Accessories for metal conduits with a thick-walled sheath

Screw-in sleeve, collar and flat seal

Our accessories for metal conduits with a thick-walled sheath include screw-in sleeves, flat seals and collars. With the LAPP screw-in sleeves, you can cover conduit ends and thus prevent cable damage. You can use our collar to connect two conduit lengths. The flat seals are used to securely seal the housing.

Categories

Cable protection and guiding systems
Metal protective conduit systems with a sheath
Filter
  • General information
    • Product type
      • Conduit coupler
      • Flat sealing ring
      • Screw-in sleeve
  • Product design
    • Conduit fitting design
      • Straight
    • Inner diameter
      • 5.6 mm
      • 8.6 mm
      • 10.7 mm
      • 14.5 mm
      • 16.0 mm
      • 18.0 mm
      • 20.0 mm
      • 24.6 mm
      • 25.0 mm
      • 32.0 mm
      • 32.7 mm
      • 37.7 mm
      • 40.0 mm
      • 49.0 mm
      • 50.0 mm
      • 63.0 mm
    • Outer diameter
      • 13.8 mm
      • 16.1 mm
      • 20.0 mm
      • 22.9 mm
      • 24.0 mm
      • 27.0 mm
      • 28.7 mm
      • 34.0 mm
      • 35.0 mm
      • 42.0 mm
      • 45.0 mm
      • 50.0 mm
      • 51.0 mm
      • 62.0 mm
      • 63.0 mm
      • 73.0 mm
    • Nominal size
      • 10 "
      • 12 "
      • 16 "
      • 20 "
      • 25 "
      • 32 "
      • 40 "
      • 50 "
      • 63 "
    • EMC screening
      • No
    • Colour
      • blue
  • Product features
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
    • IP protection rating
      • IP 66
      • IP 67
      • IP 68 - 5 bar
      • IP 69
  • Certifications and standards
    • Certifications
      • CE marked

Results

(3)