Germany
 
de
en
 
Germany
 
de
en
 

Accessories for metal conduits with a thin-walled sheath

Reliable covering of conduit edges

With our accessories for metal conduits with a thin-walled sheath, you can cover conduit ends and thus prevent cable damage. These accessories can be used wherever conduit glands are not used.

 

Cable protection and guiding systems
Metal protective conduit systems with a sheath
  • End sleeve
  • Flame-retardant
  • Halogen-free
  • Oil-resistant
  • UV-resistant
  • CE marking
 
  • General information
    • End of sales article
      • No
    • New products
      • No
    • Product type
      • End sleeve
  • Product design
    • Conduit gland design
      • Straight
    • Inner diameter
      • 5.6 mm
      • 8.6 mm
      • 11.5 mm
      • 15.3 mm
      • 19.1 mm
      • 26.0 mm
      • 34.6 mm
      • 44.7 mm
      • 54.0 mm
      • 66.4 mm
    • Outer diameter
      • 13.8 mm
      • 16.1 mm
      • 20.0 mm
      • 22.9 mm
      • 28.7 mm
      • 35.0 mm
      • 47.5 mm
      • 57.9 mm
      • 69.3 mm
      • 83.2 mm
    • Nominal size
      • 10 "
      • 12 "
      • 16 "
      • 20 "
      • 25 "
      • 32 "
      • 40 "
      • 50 "
      • 63 "
      • 75 "
    • EMC shielding
      • No
  • Product features
    • Product features
      • Flame-retardant
      • Halogen-free
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marking

 

(1)