Germany
 
de
en
 
Germany
 
de
en
 

Metal protective conduit systems with a sheath

Reliable protection against mechanical loads and penetration of foreign bodies

SILVYN® metal protective conduit systems with a sheath are designed for use in demanding environments where high levels of mechanical and chemical stability are required. LAPP’s product portfolio includes metal conduits with thin-walled or thick-walled sheaths. We also offer suitable conduit glands and accessories for the various protective conduits.

Filter
  • General information
    • Product type
      • Angled conduit gland
      • Conduit coupler
      • Conduit gland
      • End sleeve
      • Flat sealing ring
      • Metal protective cable conduit with sheath
      • Screw-in sleeve
  • Product design
    • Nominal size
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1,1/2 "
      • 1,1/4 "
      • 1/2 "
      • 10 "
      • 12 "
      • 16 "
      • 2 "
      • 20 "
      • 25 "
      • 3/4 "
      • 3/8 "
      • 32 "
      • 40 "
      • 5/16 "
      • 50 "
      • 63 "
      • 75 "
    • Material body
      • Brass
      • Steel
    • Colour
      • black
      • blue
      • grey
    • Conduit fitting design
      • 45° angle
      • 90° angle
      • Straight
    • Inner diameter
      • 5.5 mm
      • 5.6 mm
      • 6.8 mm
      • 7.0 mm
      • 8.5 mm
      • 8.6 mm
      • 10.0 mm
      • 10.1 mm
      • 10.2 mm
      • 10.7 mm
      • 11.0 mm
      • 11.2 mm
      • 11.5 mm
      • 12.6 mm
      • 12.9 mm
      • 13.0 mm
      • 14.5 mm
      • 15.2 mm
      • 15.3 mm
      • 16.0 mm
      • 16.1 mm
      • 16.8 mm
      • 16.9 mm
      • 17.0 mm
      • 18.0 mm
      • 19.1 mm
      • 19.2 mm
      • 19.4 mm
      • 20.0 mm
      • 20.9 mm
      • 21.0 mm
      • 21.1 mm
      • 21.2 mm
      • 24.6 mm
      • 24.7 mm
      • 25.0 mm
      • 25.9 mm
      • 26.0 mm
      • 26.2 mm
      • 26.5 mm
      • 26.8 mm
      • 27.8 mm
      • 28.1 mm
      • 32.0 mm
      • 32.7 mm
      • 33.3 mm
      • 34.2 mm
      • 34.6 mm
      • 34.8 mm
      • 35.1 mm
      • 35.4 mm
      • 37.3 mm
      • 37.6 mm
      • 37.7 mm
      • 38.0 mm
      • 40.0 mm
      • 40.3 mm
      • 40.4 mm
      • 44.7 mm
      • 44.8 mm
      • 48.0 mm
      • 48.4 mm
      • 49.0 mm
      • 50.0 mm
      • 51.6 mm
      • 54.0 mm
      • 54.5 mm
      • 57.0 mm
      • 57.5 mm
      • 63.0 mm
      • 66.4 mm
      • 66.5 mm
      • 69.4 mm
      • 70.0 mm
    • Thread type
      • Metric
      • NPT
      • PG
    • Outer diameter
      • 10.0 mm
      • 11.8 mm
      • 12.0 mm
      • 13.0 mm
      • 13.8 mm
      • 14.0 mm
      • 14.2 mm
      • 14.4 mm
      • 16.1 mm
      • 17.0 mm
      • 17.1 mm
      • 17.8 mm
      • 18.0 mm
      • 20.0 mm
      • 21.1 mm
      • 21.5 mm
      • 21.6 mm
      • 22.0 mm
      • 22.9 mm
      • 24.0 mm
      • 26.0 mm
      • 26.4 mm
      • 27.0 mm
      • 28.7 mm
      • 29.0 mm
      • 29.5 mm
      • 30.0 mm
      • 32.0 mm
      • 32.5 mm
      • 33.0 mm
      • 33.1 mm
      • 34.0 mm
      • 35.0 mm
      • 38.0 mm
      • 39.0 mm
      • 41.8 mm
      • 42.0 mm
      • 44.2 mm
      • 44.5 mm
      • 45.0 mm
      • 46.0 mm
      • 47.5 mm
      • 47.8 mm
      • 47.9 mm
      • 48.0 mm
      • 50.0 mm
      • 51.0 mm
      • 51.2 mm
      • 52.0 mm
      • 55.0 mm
      • 56.0 mm
      • 57.0 mm
      • 57.9 mm
      • 58.0 mm
      • 59.7 mm
      • 59.9 mm
      • 60.0 mm
      • 62.0 mm
      • 63.0 mm
      • 64.0 mm
      • 64.5 mm
      • 69.3 mm
      • 70.0 mm
      • 73.0 mm
      • 76.0 mm
      • 77.0 mm
      • 79.0 mm
      • 79.2 mm
      • 83.2 mm
    • Thread size
      • M 10
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • M 75
      • NPT 1 1/2"
      • NPT 1 1/4"
      • NPT 1"
      • NPT 1/2"
      • NPT 2"
      • NPT 3/4"
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 42
      • PG 48
      • PG 7
      • PG 9
    • Wrench width 1
      • 14.0 mm
      • 18.0 mm
      • 20.0 mm
      • 22.0 mm
      • 24.0 mm
      • 26.0 mm
      • 29.0 mm
      • 30.0 mm
      • 35.0 mm
      • 36.0 mm
      • 38.0 mm
      • 42.0 mm
      • 45.0 mm
      • 46.0 mm
      • 47.0 mm
      • 48.0 mm
      • 52.0 mm
      • 53.0 mm
      • 57.0 mm
      • 58.0 mm
      • 59.0 mm
      • 60.0 mm
      • 61.0 mm
      • 62.0 mm
      • 67.0 mm
      • 70.0 mm
      • 72.0 mm
      • 76.0 mm
    • EMC screening
      • No
    • Bending protection
      • Yes
      • No
    • Jacket material
      • Polyolefin
      • Polyurethane
      • Polyvinylchloride
      • Thermoplastic elastomers
    • Smooth outer conduit surface
      • Yes
      • No
    • Smooth inner conduit surface
      • No
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • Suitable for EX-applications
      • UV-resistant
    • IP protection rating
      • IP 54
      • IP 65
      • IP 66
      • IP 67
      • IP 68
      • IP 68 - 5 bar
      • IP 69
  • Certifications and standards
    • Certifications
      • CE marked
      • CSA certified
      • Tested for fire protection for railway vehicles
      • UL listed
      • UL recognised

Results

(33)