Germany
 
de
en
 
Germany
 
de
en
 

Metal conduits with a thick-walled sheath

Liquid-tight, metal protective conduits with an interlocked profile

SILVYN® metal conduits with thick-walled sheaths are suitable for use in harsh conditions, e.g. under the influence of water, oil and chemicals, under high mechanical loads and changing temperatures. Due to these properties, the metal conduits with a thick-walled sheath can be used in machine construction, public facilities, outdoors and in mechanically demanding environments.

 

Cable protection and guiding systems
Metal protective conduit systems with a sheath
  • Metal protective cable conduit with sheath
  • Rolling Stock
  • Construction Machinery
  • Intralogistics
  • Power Grids
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • For use in hazardous areas
  • Halogen-free
  • Impact-resistant
  • Oil-resistant
  • UV-resistant
  • Vibration protection
  • CE marking
  • CSA certified
  • Fire protection tested for railway vehicles
  • UL listed
 
  • General information
    • New products
      • No
    • Product type
      • Metal protective cable conduit with sheath
    • Industry segment
      • Rolling Stock
      • Construction Machinery
      • Intralogistics
      • Power Grids
  • Product design
    • With bending protection
      • Yes
      • No
    • Inner diameter
      • 7.0 mm
      • 10.0 mm
      • 10.1 mm
      • 12.6 mm
      • 16.0 mm
      • 16.1 mm
      • 21.0 mm
      • 21.1 mm
      • 26.5 mm
      • 26.8 mm
      • 35.1 mm
      • 35.4 mm
      • 40.3 mm
      • 40.4 mm
      • 51.6 mm
    • Outer diameter
      • 11.8 mm
      • 14.2 mm
      • 14.4 mm
      • 17.8 mm
      • 21.1 mm
      • 26.4 mm
      • 33.0 mm
      • 33.1 mm
      • 41.8 mm
      • 47.8 mm
      • 47.9 mm
      • 59.7 mm
      • 59.9 mm
    • Nominal size
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1/2 "
      • 10 "
      • 12 "
      • 16 "
      • 2 "
      • 20 "
      • 25 "
      • 3/4 "
      • 3/8 "
      • 32 "
      • 40 "
      • 5/16 "
      • 50 "
      • 63 "
    • Jacket material
      • Polyurethane
      • Polyvinylchloride
      • Thermoplastic elastomers
    • Body material
      • Steel
    • Smooth outer conduit surface
      • Yes
    • Smooth inner conduit surface
      • No
    • Colour
      • black
      • grey
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • For use in hazardous areas
      • Halogen-free
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
      • Vibration protection
  • Certifications and standards
    • Certifications
      • CE marking
      • CSA certified
      • Fire protection tested for railway vehicles
      • UL listed

 

(7)