Germany
 
de
en
 
Germany
 
de
en
 

Metal conduits with a thin-walled sheath

Flexible and liquid-tight

SILVYN® metal conduits with a thin-walled sheath are suitable for use in harsh conditions, e.g. under the influence of water, oil and chemicals, under high mechanical loads and changing temperatures. Due to these properties, the metal conduits with a thin-walled sheath can be used in machine construction, public facilities, outdoors and in mechanically demanding environments.

Categories

Cable protection and guiding systems
Metal protective conduit systems with a sheath
  • Metal protective cable conduit with sheath
  • Rolling Stock
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • Halogenfree
  • Impact-resistant
  • Oil-resistant
  • UV-resistant
  • CE marked
  • Tested for fire protection for railway vehicles
Filter
  • General information
    • End of sales article
      • No
    • New products
      • No
    • Product type
      • Metal protective cable conduit with sheath
    • Industry segment
      • Rolling Stock
  • Product design
    • Bending protection
      • Yes
      • No
    • Inner diameter
      • 6.8 mm
      • 10.0 mm
      • 10.2 mm
      • 12.9 mm
      • 13.0 mm
      • 16.8 mm
      • 16.9 mm
      • 17.0 mm
      • 20.9 mm
      • 21.1 mm
      • 21.2 mm
      • 27.8 mm
      • 28.1 mm
      • 37.3 mm
      • 37.6 mm
      • 37.7 mm
      • 48.0 mm
      • 48.4 mm
      • 57.0 mm
      • 57.5 mm
      • 69.4 mm
      • 70.0 mm
    • Outer diameter
      • 10.0 mm
      • 14.0 mm
      • 14.2 mm
      • 17.0 mm
      • 17.1 mm
      • 21.5 mm
      • 21.6 mm
      • 26.0 mm
      • 34.0 mm
      • 44.2 mm
      • 44.5 mm
      • 45.0 mm
      • 55.0 mm
      • 56.0 mm
      • 64.5 mm
      • 79.0 mm
      • 79.2 mm
    • Nominal size
      • 10 "
      • 12 "
      • 16 "
      • 20 "
      • 25 "
      • 32 "
      • 40 "
      • 50 "
      • 63 "
      • 75 "
    • Jacket material
      • Polyolefin
      • Polyurethane
      • Polyvinylchloride
    • Material body
      • Steel
    • Smooth outer conduit surface
      • Yes
      • No
    • Smooth inner conduit surface
      • No
    • Colour
      • black
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • Tested for fire protection for railway vehicles

Results

(3)