Germany
 
de
en
 
Germany
 
de
en
 

Accessories for metal protective conduits

For a reliable connection

At LAPP, you will find the right accessories for SILVYN® protective conduit systems made of metal. These include compression rings, screw-in sleeves, connectors and screw-in kits.

 

Cable protection and guiding systems
Metal protective conduit systems
  • Add-on
  • Conduit coupler
  • End sleeve
  • Screw-in sleeve
  • Chemical resistant
  • Flame-retardant
  • Halogen-free
  • Oil-resistant
  • UV-resistant
  • CE marking
 
  • General information
    • New products
      • No
    • Product type
      • Add-on
      • Conduit coupler
      • End sleeve
      • Screw-in sleeve
  • Product design
    • Conduit gland design
      • Straight
    • Clear width
      • 11.5 mm
      • 6.0 mm
      • 6.5 mm
      • 8.5 mm
      • 10.0 mm
      • 12.5 mm
      • 13.5 mm
      • 14.5 mm
      • 15.3 mm
      • 15.5 mm
      • 16.5 mm
      • 19.1 mm
      • 20.5 mm
      • 21.5 mm
      • 26.0 mm
      • 27.5 mm
      • 29.5 mm
      • 36.5 mm
      • 38.0 mm
      • 47.5 mm
      • 49.0 mm
    • Nominal size
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1/2 "
      • 10 "
      • 14 "
      • 16 "
      • 17 "
      • 19 "
      • 2 "
      • 20 "
      • 21 "
      • 25 "
      • 27 "
      • 3/4 "
      • 3/8 "
      • 32 "
      • 36 "
      • 45 "
      • 5/16 "
      • 56 "
    • EMC shielding
      • No
    • Body material
      • Brass
  • Product features
    • IP protection rating
      • IP 65
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogen-free
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marking

 

(5)