Germany
 
de
en
 
Germany
 
de
en
 

Metal protective conduit systems

Excellent quality and special load capabilities

SILVYN® metal protective conduit systems are designed for demanding environments where a high level of mechanical stability is required. LAPP's product portfolio includes protective conduits with an interlocked profile, protective conduits with an interlocked profile and braiding/sheath and double-interlocked protective conduits. We also offer suitable conduit glands and accessories for the various steel and stainless steel protective conduits.

  • Add-on
  • Conduit coupler
  • Conduit gland
  • End sleeve
  • Protective cable conduit with double-interlocked profile
  • Protective cable conduit with interlocked profile
  • Protective conduit with braiding and interlocked profile
  • Screw-in sleeve
  • M 10
  • M 12
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • M 75
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 48
  • PG 7
  • PG 9
  • Metric
  • PG
  • Acid-resistant
  • Alkali-resistant
  • Alternating bending resistance
  • Chemical resistant
  • Corrosion-resistant
  • Flame-retardant
  • For permanent bending
  • For use in hazardous areas
  • Halogen-free
  • Impact-resistant
  • Oil-resistant
  • Ozone-resistant
  • Salt water resistant
  • Solvent resistance
  • Strain relief
  • UV-resistant
  • CCCex certified
  • CE marking
  • VDE certified
 
  • General information
    • New products
      • No
    • Product type
      • Add-on
      • Conduit coupler
      • Conduit gland
      • End sleeve
      • Protective cable conduit with double-interlocked profile
      • Protective cable conduit with interlocked profile
      • Protective conduit with braiding and interlocked profile
      • Screw-in sleeve
  • Product design
    • Nominal size
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1/2 "
      • 10 "
      • 12 "
      • 14 "
      • 16 "
      • 17 "
      • 19 "
      • 2 "
      • 20 "
      • 21 "
      • 25 "
      • 27 "
      • 3/4 "
      • 3/8 "
      • 32 "
      • 36 "
      • 40 "
      • 45 "
      • 5/16 "
      • 50 "
      • 56 "
      • 63 "
      • 75 "
    • Body material
      • Brass
    • Colour
      • grey
      • metal
    • Conduit gland design
      • Round
      • Straight
    • Spanner size 1
      • 15.0 mm
      • 16.0 mm
      • 19.0 mm
      • 20.0 mm
      • 23.0 mm
      • 24.0 mm
      • 25.0 mm
      • 27.0 mm
      • 29.0 mm
      • 33.0 mm
      • 34.0 mm
      • 36.0 mm
      • 42.0 mm
      • 43.0 mm
      • 44.0 mm
      • 45.0 mm
      • 50.0 mm
      • 52.0 mm
      • 54.0 mm
      • 58.0 mm
      • 63.0 mm
      • 67.0 mm
      • 70.0 mm
      • 72.0 mm
    • EMC shielding
      • Yes
      • No
    • With bending protection
      • Yes
      • No
    • Inner diameter
      • 5.6 mm
      • 6.8 mm
      • 7.0 mm
      • 8.0 mm
      • 8.5 mm
      • 9.5 mm
      • 9.8 mm
      • 10.0 mm
      • 10.2 mm
      • 11.0 mm
      • 11.5 mm
      • 12.9 mm
      • 13.0 mm
      • 13.9 mm
      • 14.0 mm
      • 14.5 mm
      • 15.0 mm
      • 15.3 mm
      • 16.0 mm
      • 16.9 mm
      • 17.0 mm
      • 17.2 mm
      • 18.0 mm
      • 18.5 mm
      • 19.1 mm
      • 19.2 mm
      • 20.9 mm
      • 21.1 mm
      • 21.3 mm
      • 22.0 mm
      • 22.8 mm
      • 23.0 mm
      • 26.0 mm
      • 26.2 mm
      • 27.3 mm
      • 27.8 mm
      • 28.1 mm
      • 29.0 mm
      • 30.8 mm
      • 31.0 mm
      • 34.0 mm
      • 34.2 mm
      • 36.3 mm
      • 36.8 mm
      • 36.9 mm
      • 37.3 mm
      • 37.6 mm
      • 38.0 mm
      • 40.0 mm
      • 40.3 mm
      • 44.8 mm
      • 45.3 mm
      • 47.8 mm
      • 48.0 mm
      • 48.4 mm
      • 49.0 mm
      • 51.0 mm
      • 51.6 mm
      • 54.5 mm
      • 56.3 mm
      • 57.5 mm
      • 70.0 mm
    • Outer diameter
      • 9.0 mm
      • 9.1 mm
      • 10.0 mm
      • 12.3 mm
      • 12.5 mm
      • 13.0 mm
      • 14.0 mm
      • 16.0 mm
      • 16.4 mm
      • 17.0 mm
      • 19.0 mm
      • 20.4 mm
      • 20.5 mm
      • 21.0 mm
      • 24.3 mm
      • 25.0 mm
      • 26.0 mm
      • 27.0 mm
      • 28.3 mm
      • 29.0 mm
      • 30.0 mm
      • 31.6 mm
      • 31.7 mm
      • 32.0 mm
      • 35.0 mm
      • 36.0 mm
      • 38.2 mm
      • 39.0 mm
      • 42.0 mm
      • 42.1 mm
      • 42.5 mm
      • 44.4 mm
      • 45.0 mm
      • 49.5 mm
      • 52.8 mm
      • 53.0 mm
      • 55.7 mm
      • 56.0 mm
      • 58.3 mm
      • 62.5 mm
      • 68.2 mm
      • 77.0 mm
      • 83.6 mm
    • Jacket material
      • Polyvinylchloride
    • Smooth outer conduit surface
      • No
    • Smooth inner conduit surface
      • No
    • Thread size
      • M 10
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • M 75
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 48
      • PG 7
      • PG 9
    • Thread type
      • Metric
      • PG
  • Product features
    • IP protection rating
      • IP 40
      • IP 65
    • Product features
      • Acid-resistant
      • Alkali-resistant
      • Alternating bending resistance
      • Chemical resistant
      • Corrosion-resistant
      • Flame-retardant
      • For permanent bending
      • For use in hazardous areas
      • Halogen-free
      • Impact-resistant
      • Oil-resistant
      • Ozone-resistant
      • Salt water resistant
      • Solvent resistance
      • Strain relief
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CCCex certified
      • CE marking
      • VDE certified

 

(27)