Germany
 
de
en
 
Germany
 
de
en
 

Conduit glands for protective conduits with a double-interlocked profile

Conduit glands for the highest mechanical loads

At LAPP, you will find the right conduit glands for SILVYN® double-interlocked protective conduits. We offer conduit glands made of brass or stainless steel. The conduit glands for double-interlocked protective conduits are suitable for mechanically demanding environments.

Categories

Cable protection and guiding systems
Metal protective conduit systems
Filter
  • General information
    • Product type
      • Conduit gland
  • Product design
    • Conduit fitting design
      • Round
      • Straight
    • Nominal size
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1/2 "
      • 2 "
      • 3/4 "
      • 3/8 "
      • 5/16 "
    • Thread size
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
    • Wrench width 1
      • 24.0 mm
      • 27.0 mm
      • 33.0 mm
      • 42.0 mm
      • 44.0 mm
      • 50.0 mm
      • 58.0 mm
      • 72.0 mm
    • EMC screening
      • No
  • Product features
    • Product features
      • Acid-resistant
      • Flame-retardant
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
    • IP protection rating
      • IP 40
  • Certifications and standards
    • Certifications
      • CE marked

Results

(2)