Germany
 
de
en
 
Germany
 
de
en
 

Conduit glands for protective conduits with an interlocked profile

Conduit glands for high mechanical loads

At LAPP, you will find the right conduit glands for protective conduits with an interlocked profile. We also offer screw-in sleeves and conduit glands made of stainless steel or brass. Our conduit glands can be used in fixed installations, rotating applications, in ATEX and EMC-critical environments.

Categories

Cable protection and guiding systems
  • Conduit gland
  • M 12
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • M 75
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 48
  • PG 7
  • PG 9
  • Metric
  • PG
  • Flame-retardant
  • For use in hazardous areas
  • Halogen-free
  • Impact-resistant
  • Oil-resistant
  • UV-resistant
  • CCCex certified
  • CE marking
Filter
  • General information
    • End of sales article
      • No
    • New products
      • No
    • Product type
      • Conduit gland
  • Product design
    • Conduit gland design
      • Straight
    • Nominal size
      • 10 "
      • 12 "
      • 16 "
      • 20 "
      • 25 "
      • 32 "
      • 40 "
      • 50 "
      • 63 "
    • Spanner size 1
      • 15.0 mm
      • 16.0 mm
      • 19.0 mm
      • 20.0 mm
      • 23.0 mm
      • 24.0 mm
      • 25.0 mm
      • 27.0 mm
      • 29.0 mm
      • 34.0 mm
      • 36.0 mm
      • 43.0 mm
      • 45.0 mm
      • 52.0 mm
      • 54.0 mm
      • 63.0 mm
      • 67.0 mm
    • EMC shielding
      • Yes
      • No
    • Body material
      • Brass
    • Thread size
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • M 75
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 48
      • PG 7
      • PG 9
    • Thread type
      • Metric
      • PG
  • Product features
    • IP protection rating
      • IP 40
      • IP 65
    • Product features
      • Flame-retardant
      • For use in hazardous areas
      • Halogen-free
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CCCex certified
      • CE marking

Results

(11)