Germany
 
de
en
 
Germany
 
de
en
 

Protective conduits with an interlocked profile and braiding/sheath

Mechanical protection in demanding environments

SILVYN® protective conduits with an interlocked profile and braiding/sheath are suitable for use under harsh conditions, e.g. wherever liquids, welding sparks, hot chips and electromagnetic interference fields can occur. Due to these properties, the metal conduits can be used in machine construction, automation technology and mechanically demanding environments.

Categories

Cable protection and guiding systems
Filter
  • General information
    • Product type
      • Protective conduit with braiding and interlocked profile
  • Product design
    • Bending protection
      • No
    • Inner diameter
      • 7.0 mm
      • 10.0 mm
      • 13.0 mm
      • 15.0 mm
      • 17.0 mm
      • 22.0 mm
      • 29.0 mm
      • 38.0 mm
      • 49.0 mm
    • Outer diameter
      • 10.0 mm
      • 14.0 mm
      • 17.0 mm
      • 19.0 mm
      • 21.0 mm
      • 27.0 mm
      • 36.0 mm
      • 45.0 mm
      • 56.0 mm
    • Nominal size
      • 10 "
      • 14 "
      • 17 "
      • 19 "
      • 21 "
      • 27 "
      • 36 "
      • 45 "
      • 56 "
    • Jacket material
      • Polyvinylchloride
    • Smooth outer conduit surface
      • No
    • Smooth inner conduit surface
      • No
    • Colour
      • grey
  • Product features
    • Product features
      • Flame-retardant
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • Suitable for EX-applications
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • VDE certified

Results

(3)