Germany
 
de
en
 
Germany
 
de
en
 

Protective conduits with an interlocked profile

For high mechanical loads

Our SILVYN® protective conduits with an interlocked profile are flexible and tensile-resistant metal conduits. They are suitable for applications with high mechanical loads such as in measurement technology and plant engineering.

Categories

Cable protection and guiding systems
Metal protective conduit systems
Filter
  • General information
    • Product type
      • Protective cable conduit with interlocked profile
  • Product design
    • Bending protection
      • No
    • Inner diameter
      • 6.8 mm
      • 8.0 mm
      • 10.0 mm
      • 11.0 mm
      • 12.9 mm
      • 13.0 mm
      • 14.0 mm
      • 16.0 mm
      • 16.9 mm
      • 18.0 mm
      • 20.9 mm
      • 21.1 mm
      • 23.0 mm
      • 27.8 mm
      • 28.1 mm
      • 31.0 mm
      • 37.3 mm
      • 37.6 mm
      • 40.0 mm
      • 48.0 mm
      • 48.4 mm
      • 51.0 mm
      • 57.5 mm
      • 70.0 mm
    • Outer diameter
      • 9.0 mm
      • 9.1 mm
      • 10.0 mm
      • 12.3 mm
      • 13.0 mm
      • 14.0 mm
      • 16.0 mm
      • 16.4 mm
      • 17.0 mm
      • 19.0 mm
      • 20.4 mm
      • 20.5 mm
      • 21.0 mm
      • 24.3 mm
      • 25.0 mm
      • 27.0 mm
      • 31.7 mm
      • 32.0 mm
      • 36.0 mm
      • 42.1 mm
      • 42.5 mm
      • 45.0 mm
      • 52.8 mm
      • 53.0 mm
      • 56.0 mm
      • 62.5 mm
      • 77.0 mm
    • Nominal size
      • 10 "
      • 12 "
      • 14 "
      • 16 "
      • 17 "
      • 19 "
      • 20 "
      • 21 "
      • 25 "
      • 27 "
      • 32 "
      • 36 "
      • 40 "
      • 45 "
      • 50 "
      • 56 "
      • 63 "
      • 75 "
    • Smooth outer conduit surface
      • No
    • Smooth inner conduit surface
      • No
    • Colour
      • metal
  • Product features
    • Product features
      • Acid-resistant
      • Flame-retardant
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • Solvent resistance
      • Suitable for EX-applications
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • VDE certified

Results

(3)