Germany
 
de
en
 
Germany
 
de
en
 

Parallel corrugated protective conduit systems

Combination of high flexibility and reliable protection in all environments

Parallel corrugated SILVYN® protective cable systems combine high flexibility and reliable protection in all environments. They are designed for use under conditions that stipulate strict industrial requirements and require compliance with international certifications. We offer parallel corrugated and resealable protective conduits and the matching conduit glands and accessories.

Categories

  • Angled conduit gland
  • Blanking plugs
  • Conduit gland
  • End sleeve
  • I-connector
  • Lock nut
  • Mounting bracket
  • Parallel corrugated protective conduit
  • Parallel corrugated protective conduit with thread
  • Parallel corrugated slotted protective conduit
  • Reducer
  • Sealing ring
  • T-connector
  • Y-connector
  • M 10
  • M 12
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • NPT 1 1/2"
  • NPT 1 1/4"
  • NPT 1"
  • NPT 1/2"
  • NPT 1/4"
  • NPT 2"
  • NPT 3/4"
  • NPT 3/8"
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 48
  • PG 7
  • PG 9
  • Rolling Stock
  • Assembly Machines
  • Power Grids
  • Renewable Energy: Solar
  • Agricultural & Farm Machinery
  • Construction Machinery
  • Machine tools
  • Ships & boats
  • Intralogistics
  • Packaging
  • Processing Industries
  • Automotive
  • Metric
  • NPT
  • PG
  • without
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • Halogenfree
  • Impact-resistant
  • Oil-resistant
  • UV-resistant
  • CE marked
  • DNV-certified
  • GGVS certified
  • Tested for fire protection for railway vehicles
  • UL recognized
  • VDE certified
  • cUR recognized
Filter
  • General information
    • End of sales article
      • No
    • New products
      • No
    • Product type
      • Angled conduit gland
      • Blanking plugs
      • Conduit gland
      • End sleeve
      • I-connector
      • Lock nut
      • Mounting bracket
      • Parallel corrugated protective conduit
      • Parallel corrugated protective conduit with thread
      • Parallel corrugated slotted protective conduit
      • Reducer
      • Sealing ring
      • T-connector
      • Y-connector
    • Industry segment
      • Rolling Stock
      • Assembly Machines
      • Power Grids
      • Renewable Energy: Solar
      • Agricultural & Farm Machinery
      • Construction Machinery
      • Machine tools
      • Ships & boats
      • Intralogistics
      • Packaging
      • Processing Industries
      • Automotive
  • Product design
    • Nominal size
      • 10 "
      • 10-10-10 "
      • 10/13 "
      • 100 "
      • 11 "
      • 12 "
      • 12-12-12 "
      • 125 "
      • 13 "
      • 14 "
      • 15.8 "
      • 16 "
      • 16-13-13 "
      • 17 "
      • 17-17-17 "
      • 18 "
      • 18.5 "
      • 18/21 "
      • 19 "
      • 20 "
      • 21 "
      • 21-16-16 "
      • 21.2 "
      • 22 "
      • 23 "
      • 23-23-23 "
      • 25 "
      • 26 "
      • 28 "
      • 28-21-21 "
      • 28.5 "
      • 29 "
      • 29-29-29 "
      • 32 "
      • 34 "
      • 34-28-28 "
      • 34.5 "
      • 36 "
      • 36-36-36 "
      • 37 "
      • 40 "
      • 42 "
      • 42.5 "
      • 45 "
      • 48 "
      • 48-48-48 "
      • 50 "
      • 54 "
      • 54.5 "
      • 56 "
      • 6 "
      • 63 "
      • 67 "
      • 7 "
      • 7.5 "
      • 70 "
      • 8.5 "
      • 95 "
    • Material body
      • Polyamide
      • Thermoplastic elastomers
    • Colour
      • black
      • grey
      • grey/black
    • Conduit gland design
      • 45° angle
      • 90° angle
      • Flange
      • Round
      • Straight
      • T-piece
      • Y-piece
    • Inner diameter
      • 6.2 mm
      • 6.3 mm
      • 6.5 mm
      • 6.7 mm
      • 7.2 mm
      • 7.5 mm
      • 8.4 mm
      • 8.8 mm
      • 8.9 mm
      • 9.0 mm
      • 9.6 mm
      • 9.8 mm
      • 9.9 mm
      • 10.0 mm
      • 10.5 mm
      • 11.0 mm
      • 11.1 mm
      • 11.7 mm
      • 11.8 mm
      • 12.0 mm
      • 12.2 mm
      • 12.5 mm
      • 12.7 mm
      • 13.0 mm
      • 13.2 mm
      • 13.5 mm
      • 14.0 mm
      • 14.2 mm
      • 14.3 mm
      • 14.5 mm
      • 14.8 mm
      • 16.0 mm
      • 16.1 mm
      • 16.5 mm
      • 16.6 mm
      • 16.7 mm
      • 17.0 mm
      • 17.2 mm
      • 17.5 mm
      • 17.7 mm
      • 18.0 mm
      • 19.0 mm
      • 19.1 mm
      • 19.2 mm
      • 19.5 mm
      • 20.2 mm
      • 21.0 mm
      • 21.3 mm
      • 22.0 mm
      • 22.8 mm
      • 23.0 mm
      • 23.2 mm
      • 23.4 mm
      • 23.9 mm
      • 24.3 mm
      • 24.5 mm
      • 25.0 mm
      • 25.7 mm
      • 26.5 mm
      • 27.3 mm
      • 28.0 mm
      • 28.1 mm
      • 28.3 mm
      • 28.9 mm
      • 29.0 mm
      • 30.2 mm
      • 31.0 mm
      • 31.5 mm
      • 31.9 mm
      • 32.0 mm
      • 32.5 mm
      • 33.0 mm
      • 35.0 mm
      • 35.5 mm
      • 35.8 mm
      • 36.0 mm
      • 39.0 mm
      • 40.1 mm
      • 40.5 mm
      • 41.0 mm
      • 41.9 mm
      • 42.0 mm
      • 42.7 mm
      • 43.1 mm
      • 46.7 mm
      • 47.2 mm
      • 48.0 mm
      • 49.5 mm
      • 50.5 mm
      • 52.5 mm
      • 53.0 mm
      • 56.0 mm
      • 56.3 mm
      • 66.5 mm
      • 67.2 mm
      • 67.5 mm
      • 87.5 mm
      • 91.0 mm
      • 91.3 mm
      • 126.5 mm
    • Outer diameter
      • 10.0 mm
      • 11.4 mm
      • 12.8 mm
      • 12.9 mm
      • 13.0 mm
      • 13.4 mm
      • 13.5 mm
      • 15.7 mm
      • 15.8 mm
      • 16.0 mm
      • 16.1 mm
      • 18.4 mm
      • 18.5 mm
      • 18.7 mm
      • 19.0 mm
      • 20.0 mm
      • 21.0 mm
      • 21.1 mm
      • 21.2 mm
      • 21.5 mm
      • 22.0 mm
      • 22.5 mm
      • 23.9 mm
      • 24.0 mm
      • 24.7 mm
      • 25.0 mm
      • 25.3 mm
      • 25.4 mm
      • 25.7 mm
      • 27.6 mm
      • 28.3 mm
      • 28.4 mm
      • 28.5 mm
      • 29.0 mm
      • 29.5 mm
      • 30.8 mm
      • 31.3 mm
      • 32.0 mm
      • 33.6 mm
      • 33.8 mm
      • 34.0 mm
      • 34.5 mm
      • 34.7 mm
      • 35.5 mm
      • 40.0 mm
      • 41.4 mm
      • 41.7 mm
      • 41.9 mm
      • 42.2 mm
      • 42.3 mm
      • 42.5 mm
      • 43.2 mm
      • 44.0 mm
      • 44.1 mm
      • 48.4 mm
      • 48.5 mm
      • 50.0 mm
      • 51.0 mm
      • 53.8 mm
      • 54.0 mm
      • 54.2 mm
      • 54.5 mm
      • 59.7 mm
      • 63.0 mm
      • 67.2 mm
      • 71.0 mm
      • 76.0 mm
      • 79.2 mm
      • 79.6 mm
      • 79.8 mm
      • 90.0 mm
      • 102.5 mm
      • 106.0 mm
      • 146.5 mm
    • Spanner size 1
      • 7.0 mm
      • 16.0 mm
      • 17.0 mm
      • 18.0 mm
      • 19.0 mm
      • 20.0 mm
      • 21.0 mm
      • 22.0 mm
      • 23.0 mm
      • 24.0 mm
      • 25.0 mm
      • 27.0 mm
      • 28.0 mm
      • 30.0 mm
      • 32.0 mm
      • 33.0 mm
      • 34.0 mm
      • 36.0 mm
      • 40.0 mm
      • 41.0 mm
      • 42.0 mm
      • 49.0 mm
      • 50.0 mm
      • 52.0 mm
      • 53.0 mm
      • 55.0 mm
      • 60.0 mm
      • 65.0 mm
      • 72.0 mm
      • 73.0 mm
      • 87.0 mm
    • EMC screening
      • Yes
      • No
    • For conduit outer diameter
      • 10 mm
      • 12 mm
      • 13 mm
      • 15.8 mm
      • 16 mm
      • 17 mm
      • 18 mm
      • 18.5 mm
      • 20 mm
      • 21 mm
      • 21.2 mm
      • 23 mm
      • 25 mm
      • 28 mm
      • 28.5 mm
      • 29 mm
      • 32 mm
      • 34 mm
      • 34.5 mm
      • 36 mm
      • 42 mm
      • 42.5 mm
      • 48 mm
      • 54 mm
      • 54.5 mm
      • 67 mm
      • 67.2 mm
      • 7 mm
    • Bending protection
      • Yes
      • No
    • Smooth outer conduit surface
      • No
    • Smooth inner conduit surface
      • No
    • Thread size
      • M 10
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • NPT 1 1/2"
      • NPT 1 1/4"
      • NPT 1"
      • NPT 1/2"
      • NPT 1/4"
      • NPT 2"
      • NPT 3/4"
      • NPT 3/8"
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 48
      • PG 7
      • PG 9
    • Thread type
      • Metric
      • NPT
      • PG
      • without
  • Product features
    • Temperature dynamic min.
      • -20 °C
    • Max. dynamic temperature
      • 100 °C
    • Temperature static min.
      • -40 °C
    • Temperature static max.
      • 120 °C
    • IP protection rating
      • IP 44
      • IP 65
      • IP 66
      • IP 67
      • IP 68
      • IP 68 - 10 bar
      • IP 68 - 2 bar
      • IP 69
      • IP 69K
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • DNV-certified
      • GGVS certified
      • Tested for fire protection for railway vehicles
      • UL recognized
      • VDE certified
      • cUR recognized

Results

(87)