Germany
 
de
en
 
Germany
 
de
en
 

Conduit glands for parallel corrugated protective conduits

Conduit glands for a wide range of applications

SILVYN® conduit glands for parallel corrugated protective conduits are available in metric, NPT and PG sizes. Our product portfolio includes conduit glands with increased mechanical resistance, for railway vehicles, with large dimensions and for versatile applications. We also offer 90° angled glands for fast and optimum assembly.

 

Cable protection and guiding systems
Parallel corrugated protective conduit systems
  • Angled conduit gland
  • Conduit gland
  • M 10
  • M 12
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • NPT 1 1/2"
  • NPT 1 1/4"
  • NPT 1"
  • NPT 1/2"
  • NPT 1/4"
  • NPT 2"
  • NPT 3/4"
  • NPT 3/8"
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 48
  • PG 7
  • PG 9
  • Rolling Stock
  • Power Grids
  • Assembly Machines
  • Building Automation
  • Metric
  • NPT
  • PG
  • without
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • Halogen-free
  • Impact-resistant
  • Oil-resistant
  • Strain relief
  • UV-resistant
  • Vibration protection
  • CE marking
  • Fire protection tested for railway vehicles
  • GGVS certified
  • UL recognized
  • VDE certified
 
  • General information
    • New products
      • No
    • Product type
      • Angled conduit gland
      • Conduit gland
    • Industry segment
      • Rolling Stock
      • Power Grids
      • Assembly Machines
      • Building Automation
  • Product design
    • Conduit gland design
      • 45° angle
      • 90° angle
      • Flange
      • Round
      • Straight
      • T-piece
      • Y-piece
    • Nominal size
      • 10 "
      • 10-10-10 "
      • 12 "
      • 12-12-12 "
      • 13 "
      • 15.8 "
      • 16 "
      • 17 "
      • 17-17-17 "
      • 18 "
      • 18.5 "
      • 20 "
      • 21 "
      • 21.2 "
      • 23 "
      • 23-23-23 "
      • 25 "
      • 28 "
      • 28.5 "
      • 29 "
      • 29-29-29 "
      • 32 "
      • 34 "
      • 34.5 "
      • 36 "
      • 36-36-36 "
      • 40 "
      • 42 "
      • 42.5 "
      • 48 "
      • 48-48-48 "
      • 50 "
      • 54 "
      • 54.5 "
      • 63 "
      • 67 "
      • 7 "
      • 70 "
      • 95 "
    • Spanner size 1
      • 7.0 mm
      • 16.0 mm
      • 17.0 mm
      • 18.0 mm
      • 19.0 mm
      • 20.0 mm
      • 21.0 mm
      • 22.0 mm
      • 23.0 mm
      • 24.0 mm
      • 25.0 mm
      • 27.0 mm
      • 28.0 mm
      • 30.0 mm
      • 32.0 mm
      • 33.0 mm
      • 34.0 mm
      • 36.0 mm
      • 40.0 mm
      • 41.0 mm
      • 42.0 mm
      • 49.0 mm
      • 50.0 mm
      • 52.0 mm
      • 53.0 mm
      • 55.0 mm
      • 60.0 mm
      • 65.0 mm
      • 72.0 mm
      • 73.0 mm
      • 87.0 mm
    • EMC shielding
      • Yes
      • No
    • For conduit outer diameter
      • 10 mm
      • 12 mm
      • 13 mm
      • 15.8 mm
      • 16 mm
      • 17 mm
      • 18 mm
      • 18.5 mm
      • 20 mm
      • 21 mm
      • 21.2 mm
      • 23 mm
      • 25 mm
      • 28 mm
      • 28.5 mm
      • 29 mm
      • 32 mm
      • 34 mm
      • 34.5 mm
      • 36 mm
      • 42 mm
      • 42.5 mm
      • 48 mm
      • 54 mm
      • 54.5 mm
      • 67 mm
      • 67.2 mm
      • 7 mm
    • Body material
      • Polyamide
    • Colour
      • black
      • grey
      • grey/black
    • Thread size
      • M 10
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • NPT 1 1/2"
      • NPT 1 1/4"
      • NPT 1"
      • NPT 1/2"
      • NPT 1/4"
      • NPT 2"
      • NPT 3/4"
      • NPT 3/8"
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 48
      • PG 7
      • PG 9
    • Thread type
      • Metric
      • NPT
      • PG
      • without
  • Product features
    • IP protection rating
      • IP 65
      • IP 66
      • IP 67
      • IP 68
      • IP 68 - 10 bar
      • IP 68 - 2 bar
      • IP 69
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogen-free
      • Impact-resistant
      • Oil-resistant
      • Strain relief
      • UV-resistant
      • Vibration protection
  • Certifications and standards
    • Certifications
      • CE marking
      • Fire protection tested for railway vehicles
      • GGVS certified
      • UL recognized
      • VDE certified

 

(54)