Germany
 
de
en
 
Germany
 
de
en
 

Conduit glands for resealable protective conduits

Separable conduit glands and lock nuts

Our conduit glands for resealable protective conduits can be used wherever cables need additional protection. We offer conduit glands in metric and PG sizes. LAPP conduit glands for resealable protective conduits are UV- and weather-resistant. You can also find the matching lock nuts here.

Categories

Cable protection and guiding systems
Parallel corrugated protective conduit systems
Filter
  • General information
    • Product type
      • Conduit gland
      • Lock nut
  • Product design
    • Conduit fitting design
      • Straight
    • Thread type
      • Metric
    • Thread size
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
    • Material body
      • Polyamide
    • Colour
      • black
  • Product features
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
    • IP protection rating
      • IP 44
  • Certifications and standards
    • Certifications
      • CE marked

Results

(2)