Germany
 
de
en
 
Germany
 
de
en
 

Resealable protective conduits

For subsequent installation

Our resealable protective conduits can be used wherever cables require protection after installation. We offer separable protective conduits made of polyamide (PA) and polypropylene (PP). The LAPP product portfolio includes halogen-free and UV-resistant resealable protective conduits. You can use our protective conduit with a sinusoidal slit in a longitudinal direction for torsion applications.

Categories

Cable protection and guiding systems
Parallel corrugated protective conduit systems
  • Parallel corrugated protective conduit
  • Parallel corrugated slotted protective conduit
  • Intralogistics
  • Assembly Machines
  • Automotive
  • Machine tools
  • Rolling Stock
  • Power Grids
  • Renewable Energy: Solar
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • Halogenfree
  • Impact-resistant
  • Oil-resistant
  • UV-resistant
  • Tested for fire protection for railway vehicles
Filter
  • General information
    • End of sales article
      • No
    • Product type
      • Parallel corrugated protective conduit
      • Parallel corrugated slotted protective conduit
    • Industry segment
      • Intralogistics
      • Assembly Machines
      • Automotive
      • Machine tools
      • Rolling Stock
      • Power Grids
      • Renewable Energy: Solar
  • Product design
    • Bending protection
      • No
    • Inner diameter
      • 6.3 mm
      • 6.7 mm
      • 8.4 mm
      • 8.8 mm
      • 9.9 mm
      • 11.0 mm
      • 12.2 mm
      • 12.5 mm
      • 12.7 mm
      • 13.2 mm
      • 14.2 mm
      • 16.0 mm
      • 16.6 mm
      • 19.2 mm
      • 20.2 mm
      • 21.3 mm
      • 23.2 mm
      • 23.4 mm
      • 23.9 mm
      • 27.3 mm
      • 31.0 mm
      • 32.5 mm
      • 42.7 mm
      • 43.1 mm
      • 67.0 mm
      • 67.5 mm
      • 87.5 mm
    • Outer diameter
      • 10.0 mm
      • 11.4 mm
      • 13.0 mm
      • 13.4 mm
      • 13.5 mm
      • 15.7 mm
      • 15.8 mm
      • 16.1 mm
      • 18.4 mm
      • 18.5 mm
      • 18.7 mm
      • 21.0 mm
      • 21.2 mm
      • 21.5 mm
      • 23.9 mm
      • 25.3 mm
      • 25.4 mm
      • 25.7 mm
      • 28.3 mm
      • 30.8 mm
      • 31.3 mm
      • 35.5 mm
      • 41.4 mm
      • 41.9 mm
      • 43.2 mm
      • 54.0 mm
      • 54.2 mm
      • 79.8 mm
      • 102.5 mm
    • Nominal size
      • 10 "
      • 100 "
      • 11 "
      • 12 "
      • 13 "
      • 14 "
      • 16 "
      • 17 "
      • 19 "
      • 20 "
      • 22 "
      • 23 "
      • 29 "
      • 37 "
      • 45 "
      • 6 "
      • 7 "
      • 7.5 "
      • 70 "
      • 8.5 "
    • Smooth outer conduit surface
      • No
    • Smooth inner conduit surface
      • No
    • Colour
      • black
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • Tested for fire protection for railway vehicles

Results

(6)