Germany
 
de
en
 
Germany
 
de
en
 

Accessories for simple plastic protective conduits

Cable clamps with variable clamping range

With our accessories for simple plastic protective conduits, you can clamp several conduit sizes with one clamp. The cable clamps for simple plastic protective conduits provide the conduit with reliable strain relief.

 

Cable protection and guiding systems
Plastic protective conduit systems
  • Fastening clamp
  • Chemical resistant
  • Flame-retardant
  • Halogen-free
  • Oil-resistant
  • Strain relief
  • UV-resistant
 
  • General information
    • New products
      • No
    • Product type
      • Fastening clamp
  • Product design
    • Min. clamping range
      • 10.0 mm
      • 12.0 mm
      • 16.0 mm
      • 20.0 mm
      • 25.0 mm
      • 35.0 mm
      • 40.0 mm
    • Max. clamping range
      • 16.0 mm
      • 20.0 mm
      • 25.0 mm
      • 32.0 mm
      • 40.0 mm
      • 50.0 mm
      • 60.0 mm
  • Product features
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogen-free
      • Oil-resistant
      • Strain relief
      • UV-resistant

 

(1)