Germany
 
de
en
 
Germany
 
de
en
 

Braided sleeves

Quick and easy cable bundling

The braided sleeves from LAPP protect your cables from abrasion. In addition to braided conduits, we also offer self-wrapping and shrinkable braided sleeves for quick and easy cable bundling.

Categories

Cable protection and guiding systems
Plastic protective conduit systems
Filter
  • General information
    • Product type
      • Simple protective conduit
  • Product design
    • Inner diameter
      • 4.0 mm
      • 6.0 mm
      • 8.0 mm
      • 10.0 mm
      • 12.0 mm
      • 14.0 mm
      • 15.0 mm
      • 16.0 mm
      • 18.0 mm
      • 25.0 mm
      • 26.0 mm
      • 32.0 mm
      • 35.0 mm
    • Outer diameter
      • 10.0 mm
      • 14.0 mm
      • 24.0 mm
      • 26.0 mm
      • 36.0 mm
      • 44.0 mm
    • Total length
      • 5.0 mm
      • 10.0 mm
      • 15.0 mm
      • 20.0 mm
      • 250.0 mm
      • 400.0 mm
      • 500.0 mm
      • 750.0 mm
      • 2500.0 mm
      • 4000.0 mm
      • 5000.0 mm
      • 50000.0 mm
    • Nominal size
      • 10 "
      • 12 "
      • 13 "
      • 16 "
      • 19 "
      • 20 "
      • 25 "
      • 30 "
      • 40 "
      • 50 "
      • 6 "
      • 70 "
    • For cable outer diameter min.
      • 6.0 mm
      • 12.0 mm
      • 15.0 mm
      • 25.0 mm
      • 35.0 mm
    • For max. cable outer diameter
      • 12.0 mm
      • 25.0 mm
      • 30.0 mm
      • 50.0 mm
      • 70.0 mm
    • Material body
      • Polyamide
      • Polyethylene
    • Colour
      • black
      • orange
      • white
      • yellow
  • Product features
    • Product features
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant

Results

(3)