Germany
 
de
en
 
Germany
 
de
en
 

Conduit glands for plastic protective conduits with plastic spiral

Secure attachment of plastic protective conduits with plastic spiral

The SILVYN® conduit glands for plastic protective conduits with plastic spiral are available in metric and PG sizes. Our conduit glands guarantee a high tensile strength and mechanical protection. We also offer 90° and 45° angled conduit glands for fast and optimum assembly.

Categories

Cable protection and guiding systems
Plastic protective conduit systems
  • Angled conduit gland
  • Conduit gland
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 42
  • PG 48
  • PG 9
  • Metric
  • PG
  • Chemical resistant
  • Halogenfree
  • Impact-resistant
  • Oil-resistant
  • UV-resistant
  • CE marked
  • UL recognized
Filter
  • General information
    • End of sales article
      • No
    • New products
      • No
    • Product type
      • Angled conduit gland
      • Conduit gland
  • Product design
    • Conduit gland design
      • 45° angle
      • 90° angle
      • Straight
    • Spanner size 1
      • 23.0 mm
      • 25.0 mm
      • 27.0 mm
      • 30.0 mm
      • 33.0 mm
      • 37.0 mm
      • 40.0 mm
      • 41.0 mm
      • 45.0 mm
      • 60.0 mm
      • 73.0 mm
    • EMC screening
      • No
    • Material body
      • Polyamide
    • Colour
      • black
      • grey
    • Thread size
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 42
      • PG 48
      • PG 9
    • Thread type
      • Metric
      • PG
  • Product features
    • IP protection rating
      • IP 65
      • IP 67
      • IP 68 - 2 bar
    • Product features
      • Chemical resistant
      • Halogenfree
      • Impact-resistant
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • UL recognized

Results

(5)