Germany
 
de
en
 
Germany
 
de
en
 

Conduit glands for plastic protective conduits with spring steel spiral

Secure attachment of plastic protective conduits with spring steel spiral

The SILVYN® conduit glands for plastic protective conduits with spring steel spiral are available in metric and PG sizes. Our product portfolio includes brass and plastic conduit glands. We offer conduit glands with integrated strain relief, an inner sleeve or a rotating connection thread. Our conduit glands can be used with an additional cable gland in applications where cables and conduits require sealing and strain relief at the same time.

 

Cable protection and guiding systems
Plastic protective conduit systems
  • Conduit gland
  • End sleeve
  • M 10
  • M 12
  • M 16
  • M 20
  • M 25
  • M 32
  • M 40
  • M 50
  • M 63
  • PG 11
  • PG 13,5
  • PG 16
  • PG 21
  • PG 29
  • PG 36
  • PG 48
  • PG 7
  • PG 9
  • Healthcare & Pharma
  • Agricultural & Farm Machinery
  • Metric
  • PG
  • Acid-resistant
  • Chemical resistant
  • Flame-retardant
  • Halogen-free
  • Impact-resistant
  • Oil-resistant
  • Strain relief
  • UV-resistant
  • Vibration protection
  • CE marking
  • UL recognized
  • VDE certified
 
  • General information
    • New products
      • No
    • Product type
      • Conduit gland
      • End sleeve
    • Industry segment
      • Healthcare & Pharma
      • Agricultural & Farm Machinery
  • Product design
    • Conduit gland design
      • Straight
    • Nominal size
      • 10 "
      • 14 "
      • 17 "
      • 19 "
      • 21 "
      • 27 "
      • 36 "
      • 45 "
      • 56 "
    • Spanner size 1
      • 15.0 mm
      • 16.0 mm
      • 19.0 mm
      • 20.0 mm
      • 23.0 mm
      • 24.0 mm
      • 25.0 mm
      • 27.0 mm
      • 29.0 mm
      • 34.0 mm
      • 36.0 mm
      • 43.0 mm
      • 45.0 mm
      • 52.0 mm
      • 54.0 mm
      • 63.0 mm
      • 67.0 mm
      • 70.0 mm
    • EMC shielding
      • Yes
      • No
    • Body material
      • Brass
      • Polypropylene
    • Colour
      • grey
    • Thread size
      • M 10
      • M 12
      • M 16
      • M 20
      • M 25
      • M 32
      • M 40
      • M 50
      • M 63
      • PG 11
      • PG 13,5
      • PG 16
      • PG 21
      • PG 29
      • PG 36
      • PG 48
      • PG 7
      • PG 9
    • Thread type
      • Metric
      • PG
  • Product features
    • IP protection rating
      • IP 40
      • IP 54
      • IP 68 - 10 bar (30 min)
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogen-free
      • Impact-resistant
      • Oil-resistant
      • Strain relief
      • UV-resistant
      • Vibration protection
  • Certifications and standards
    • Certifications
      • CE marking
      • UL recognized
      • VDE certified

 

(12)