Germany
 
de
en
 
Germany
 
de
en
 

Plastic protective conduits with plastic spiral

In different variants

The SILVYN® plastic protective conduits with plastic spiral consist of a soft PVC sheath with an integrated hard PVC spiral. The inner wall is smooth, making it easier to feed through cables and single cores. Due to their flexibility and pressure resistance, the protective conduits can be used in mechanical, plant and vehicle engineering.

Categories

Cable protection and guiding systems
Plastic protective conduit systems
Filter
  • General information
    • Product type
      • Protective cable conduit with plastic spiral
  • Product design
    • Bending protection
      • No
    • Inner diameter
      • 10.0 mm
      • 12.0 mm
      • 16.0 mm
      • 21.0 mm
      • 22.0 mm
      • 25.0 mm
      • 26.5 mm
      • 28.0 mm
      • 35.0 mm
      • 35.4 mm
      • 40.0 mm
      • 50.0 mm
      • 51.3 mm
    • Outer diameter
      • 14.2 mm
      • 14.5 mm
      • 16.5 mm
      • 17.8 mm
      • 21.0 mm
      • 21.1 mm
      • 26.4 mm
      • 27.5 mm
      • 30.5 mm
      • 33.1 mm
      • 33.5 mm
      • 41.0 mm
      • 41.8 mm
      • 46.4 mm
      • 47.9 mm
      • 57.0 mm
      • 59.7 mm
    • Nominal size
      • 12 "
      • 16 "
      • 20 "
      • 25 "
      • 30 "
      • 32 "
      • 40 "
      • 50 "
      • 63 "
    • Smooth outer conduit surface
      • Yes
      • No
    • Smooth inner conduit surface
      • Yes
    • Colour
      • black
      • blue
      • green
      • orange
      • silver grey
  • Product features
    • Product features
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • Ecolab certified
      • UL recognised

Results

(9)