Germany
 
de
en
 
Germany
 
de
en
 

Plastic protective conduits with spring steel spiral

Highly flexible protective conduits

SILVYN® plastic protective conduits with spring steel spiral are highly flexible protective conduits that are suitable for a range of applications: in machine and plant construction, cable chains and robots.

Categories

Cable protection and guiding systems
Plastic protective conduit systems
Filter
  • General information
    • Product type
      • Protective cable conduit with steel spiral
  • Product design
    • Bending protection
      • No
    • Inner diameter
      • 7.0 mm
      • 9.0 mm
      • 10.0 mm
      • 12.0 mm
      • 13.0 mm
      • 15.0 mm
      • 16.0 mm
      • 20.0 mm
      • 22.0 mm
      • 28.0 mm
      • 29.0 mm
      • 37.0 mm
      • 38.0 mm
      • 48.0 mm
    • Outer diameter
      • 10.0 mm
      • 14.0 mm
      • 17.0 mm
      • 19.0 mm
      • 21.0 mm
      • 27.0 mm
      • 36.0 mm
      • 45.0 mm
      • 56.0 mm
    • Nominal size
      • 10 "
      • 14 "
      • 17 "
      • 19 "
      • 21 "
      • 27 "
      • 36 "
      • 45 "
      • 56 "
    • Jacket material
      • Polyurethane
    • Smooth outer conduit surface
      • No
    • Smooth inner conduit surface
      • No
    • Colour
      • blue
      • grey
  • Product features
    • Product features
      • Acid-resistant
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • UL recognised
      • VDE certified

Results

(3)