Germany
 
de
en
 
Germany
 
de
en
 

Protective conduit systems for special applications

Special solutions in demanding environments

SILVYN® protective conduit systems for special applications offer special solutions in demanding environments. LAPP’s portfolio includes protective conduit systems for heat protection, for the food industry and as E-KIT for e-mobility.

Categories

Cable protection and guiding systems
Filter
  • General information
    • Product type
      • Adhesive tape
      • Angled conduit gland
      • Conduit gland
      • Kit
      • Metal protective cable conduit with sheath
      • Protective cable conduit with plastic spiral
      • Simple protective conduit
  • Product design
    • Bending protection
      • Yes
      • No
    • Inner diameter
      • 6.0 mm
      • 10.0 mm
      • 10.7 mm
      • 12.6 mm
      • 13.0 mm
      • 14.5 mm
      • 16.0 mm
      • 18.7 mm
      • 19.0 mm
      • 21.0 mm
      • 21.1 mm
      • 22.0 mm
      • 24.6 mm
      • 25.0 mm
      • 26.5 mm
      • 26.8 mm
      • 29.0 mm
      • 32.0 mm
      • 32.7 mm
      • 35.0 mm
      • 35.1 mm
      • 35.4 mm
      • 37.7 mm
      • 38.0 mm
      • 40.3 mm
      • 41.0 mm
      • 44.0 mm
      • 49.0 mm
      • 51.0 mm
      • 51.6 mm
      • 57.0 mm
      • 64.0 mm
      • 70.0 mm
      • 76.0 mm
      • 83.0 mm
      • 89.0 mm
      • 95.0 mm
      • 102.0 mm
    • Outer diameter
      • 11.0 mm
      • 15.0 mm
      • 17.8 mm
      • 18.0 mm
      • 21.1 mm
      • 22.0 mm
      • 25.0 mm
      • 26.4 mm
      • 28.0 mm
      • 31.0 mm
      • 33.1 mm
      • 34.0 mm
      • 35.0 mm
      • 38.0 mm
      • 40.0 mm
      • 41.0 mm
      • 41.8 mm
      • 44.0 mm
      • 47.0 mm
      • 47.5 mm
      • 47.8 mm
      • 50.0 mm
      • 57.0 mm
      • 59.0 mm
      • 59.9 mm
      • 63.0 mm
      • 65.0 mm
      • 70.0 mm
      • 73.7 mm
      • 76.0 mm
      • 82.0 mm
      • 89.0 mm
      • 95.0 mm
      • 101.0 mm
      • 108.0 mm
    • Nominal size
      • 1 "
      • 1 1/2 "
      • 1 1/4 "
      • 1/2 "
      • 1/4 "
      • 10 "
      • 102 "
      • 13 "
      • 16 "
      • 19 "
      • 2 "
      • 20 "
      • 22 "
      • 25 "
      • 29 "
      • 3/4 "
      • 3/8 "
      • 32 "
      • 35 "
      • 38 "
      • 40 "
      • 41 "
      • 44 "
      • 50 "
      • 51 "
      • 57 "
      • 6 "
      • 63 "
      • 64 "
      • 70 "
      • 76 "
      • 83 "
      • 89 "
      • 95 "
    • Jacket material
      • Polyvinylchloride
    • Material body
      • Brass
      • Silicone
      • Stainless steel
      • Steel
    • Smooth outer conduit surface
      • Yes
    • Smooth inner conduit surface
      • Yes
      • No
    • Colour
      • blue
      • orange
      • red
      • white
  • Product features
    • Product features
      • Chemical resistant
      • Flame-retardant
      • Halogenfree
      • Oil-resistant
      • UV-resistant
  • Certifications and standards
    • Certifications
      • CE marked
      • Ecolab certified
      • FDA certified
      • NSF certified
      • Tested for fire protection for railway vehicles

Results

(12)